NFH Series Vacuum Cup - Flat, 3.23 OD, White Silicone

Item: NFH080WS50
    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:-40 ... 392 °F
    Diameter:3.23"
    Surface area:8.194"
    Materials:Silicone
    Cup Shape:Round

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:-40 ... 392 °F
    Diameter:3.23"
    Surface area:8.194"
    Materials:Silicone
    Cup Shape:Round
    Cup Style:Flat
    Material Type:White Silicone
    Oil Resistance:Fair
    Wear Resistance:Fair
    Number of convolutions:0.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov