NFT Series Vacuum Cup - Flat, 0.57 OD, High Temperature

Item: NFT015HD60
    Materials:Silicone

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:14 ... 320 °F
    Diameter:0.57"
    Surface area:0.255"
    Materials:Silicone
    Cup Shape:Round
    Cup Style:Flat
    Material Type:High Temperature
    Oil Resistance:Excellent
    Wear Resistance:Excellent
    Number of convolutions:0.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov