Cylindrical Vacuum Generator - 20"Hg w/NST6B Silencer

Item: NJDM-250-S09M01
  • Durable – rugged aluminum body construction
  • Strong hold – powerful vacuum up to 28”Hg [948mbar]
  • Fast response – mounts in-line, close to vacuum point - no delay due to long plumbing lines
  • Efficient – minimal air consumption, provides instantaneous vacuum as needed
  • Safe operation – no electricity needed
  • Reliable operation – straightthrough design with no moving parts
Port size:3/8" ISO G
Maximum vacuum level:20.0 "Hg
Maximum flow:9.5 SCFM

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
Port size:3/8" ISO G
Body:Anodized aluminum
Operating temperature:-100 ... 400 °F
Operating temperature:-73 ... 204 °C
Maximum vacuum level:20.0 "Hg
Air Supply Port Size:G1/4
Series:NJ Mid Series

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov