Cylindrical Vacuum Pump - 28"Hg w/NST6B Silencer

Item: NJS-300-S09M01
    Port size:3/8" NPTF
    Maximum vacuum level:28.0 "Hg
    Maximum flow:20.0 SCFM
     
    Dispatch Date:  
    Lead Time:  

    Buy from Norgren


    Technical Details

    Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
    Port size:3/8" NPTF
    Body:Anodized aluminum
    Operating temperature:-100 ... 400 °F
    Operating temperature:-73 ... 204 °C
    Maximum vacuum level:28.0 "Hg
    Air Supply Port Size:3/8" NPTF
    Series:NJ Max Series

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov