Single stage venturi vacuum generator with M25 x 1.5 cartridge, 28 "Hg

Item: NMSV25-200H1-S15A00
  • Non-clogging design means cartridges never lose suction or require costly filters or vacuum cup screens
  • Max size offers uncompromised performance with maximum vacuum flow
  • Up to 28" Hg vacuum for maximum holding force
  • Multistage design for high vacuum flow and low air consumption
  • Max size offers uncompromised performance with maximum vacuum flow
  • Up to 28" Hg vacuum for maximum holding force
  • Threaded cartridges are easily replaced to change performance
Port size:1/2" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:2.4 SCFM
 
Dispatch Date:  
Lead Time:  

Technical Details

Port size:1/2" NPTF
Maximum vacuum level:28.0 "Hg

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov