NOV Series Vacuum Cup - Bellows, 1.77 X 1.10 OD, Vinyl

Item: NOV045X028VI55
    Materials:Vinyl

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:32 ... 140 °F
    Surface area:1.692"
    Materials:Vinyl
    Cup Shape:Oval
    Cup Style:Bellows
    Oil Resistance:Fair
    Wear Resistance:Excellent
    Number of convolutions:1.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov