IMI Norgren NSB Series Vacuum Cup - Bellows, 0.43 OD, White Silicone

Item: NSB010WS50
    Materials:Silicone
     
    Dispatch Date:  
    Lead Time:  

    Technical Details

    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:-40 ... 392 °F
    Diameter:0.43"
    Surface area:0.145"
    Materials:Silicone
    Cup Shape:Round
    Cup Style:Bellows
    Material Type:White Silicone
    Oil Resistance:Fair
    Wear Resistance:Fair
    Number of convolutions:1.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov