IMI Norgren NSB Series Vacuum Cup - Bellows, 0.47 OD, NBR

Item: NSB012NB55
    Materials:NBR
     
    Dispatch Date:  
    Lead Time:  

    Technical Details

    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:-4 ... 230 °F
    Diameter:0.47"
    Surface area:0.173"
    Materials:NBR
    Cup Shape:Round
    Cup Style:Bellows
    Oil Resistance:Very Good
    Wear Resistance:Very Good
    Number of convolutions:1.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov