Spring Leveler Block 1.20" Stroke Series 3

Item: NSLB40-3-120
    Port size:1/4" NPT
     
    Dispatch Date:  
    Lead Time:  

    Technical Details

    Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
    Port size:1/4" NPT
    Length:4.27"
    Travel Length:1.20"
    Series:NSLB

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov