Flat Bracket 2" for NSLBS

Item: NSLBS2-2

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
    Length:2.00"
    Series:NSLBS

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov