NV400 Series 3-Way Mini Manual Valve Metal Push Button Actuated/Spring Return, 1/8 NPT Female Thread

Item: NVC040525
  • Compact size (1.5" OAL)
  • 4 Porting configurations
  • High flow
  • Single stem design
  • Plumbing versatility
  • Mounting versatility
  • Vacuum applications to 26" Hg
Operation:3/2
Function:Normally closed
Actuation:Push Button/Air Spring
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Compressed air, filtered and lubricated or non-lubricated
Inlet port:1/8" NPTF
Outlet port:1/8" NPTF
Operation:3/2
Actuation:Push Button/Air Spring
Function:Normally closed
Mounting:Direct Ported;Inline
Seals:Buna N (Low Nitrile)
Flow coefficient:0.42 Cv
Operating pressure:-12.7 ... 125 psi
Relief Flow Rate (at Max. Pressure):33.0 scfm
Toggle style:Metal

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov