NV400 Series 2x3/2 Mini Manual Valve Toggle/Spring Return, 1/8" NPT Female Thread

Item: NVC042503
  • Anodized and electroless nickel plated for corrosion & wear resistance
  • Detented & momentary actuation
  • Surface or panel mount
  • 1/8 NPT (F) ports
  • High flow rate
  • Locknuts included
Operation:2x3/2
Function:Normally open
Actuation:Toggle/Air Spring
 
Dispatch Date:  
Lead Time:  

Technical Details

Media:Compressed air, filtered and lubricated or non-lubricated
Inlet port:1/8" NPTF
Outlet port:1/8" NPTF
Operation:2x3/2
Actuation:Toggle/Air Spring
Function:Normally open
Mounting:Direct Ported;Inline
Seals:Buna N (Low Nitrile)
Flow coefficient:0.50 Cv
Operating pressure:-12.7 ... 125 psi
Relief Flow Rate (at Max. Pressure):50.0 scfm
Toggle style:Nylon

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov