NV400 Series 2x2/2 Mini Manual Valve Detented Toggle, 1/8" NPT Female Thread

Item: NVC042601
  • Dual function product contains 2 valves in 1 body with a common input & common exhaust
  • 1/8 NPT (F) or 1/4 NPT (F) porting
  • Anodized for corrosion and wear resistance
  • High flow rate
  • Panel or surface mount
  • Locknuts included
Operation:2x2/2
Function:Normally closed
Actuation:Toggle/Toggle
 
Dispatch Date:  
Lead Time:  

Technical Details

Media:Compressed air, filtered and lubricated or non-lubricated
Inlet port:1/8" NPTF
Outlet port:1/8" NPTF
Operation:2x2/2
Actuation:Toggle/Toggle
Function:Normally closed
Mounting:Direct Ported;Inline
Seals:Buna N (Low Nitrile)
Flow coefficient:0.54 Cv
Operating pressure:-12.7 ... 125 psi
Relief Flow Rate (at Max. Pressure):50.0 scfm
Toggle style:Nylon

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov