NVC-B Series Vacuum Cup - Single Bellows, 0.5 O/D, Blue Vinyl

Item: NVC-B20P
    Materials:Vinyl
     
    Dispatch Date:  
    Lead Time:  

    Buy from Norgren


    Technical Details

    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:32 ... 125 °F
    Diameter:0.50"
    Surface area:0.196"
    Materials:Vinyl
    Cup Shape:Round
    Cup Style:Bellows
    Material Type:Blue Vinyl
    Oil Resistance:Fair
    Wear Resistance:Excellent
    Number of convolutions:1.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov