IMI Norgren NVC-V Series Vacuum Cup - Ultra-Miniature 0.375 Non Marking Static Dissipative, 0.5 O/D, Buna-N

Item: NVC-VI375-B
    Materials:Buna-n
     
    Dispatch Date:  
    Lead Time:  

    Technical Details

    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:-5 ... 250 °F
    Diameter:0.50"
    Surface area:0.196"
    Materials:Buna-n
    Cup Shape:Round
    Cup Style:Flat
    Number of convolutions:0.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov