NVC-V Series Vacuum Cup - Ultra-Miniature 0.625 Non Marking Static Dissipative, 0.75 O/D, Buna-N

Item: NVC-VI625-B
    Materials:Buna-n

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:-5 ... 250 °F
    Diameter:0.75"
    Surface area:0.442"
    Materials:Buna-n
    Cup Shape:Round
    Cup Style:Flat
    Number of convolutions:0.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov