NV0 Series 2-Way Mini Manual Valve Momentary Toggle, 1/8 NPT Male Thread

Item: NVF0-20-1
  • Variety of porting options for plumbing convenience
  • Black anodized or electroless nickel plated for corrosion resistance
  • Compact size for limited space applications
  • Several actuator styles
  • Durable construction
  • l Swivel input port to accommodate critical alignment
Media:Compressed air, filtered and lubricated or non-lubricated
Outlet port:10-32 (F)
Operation:2/2
Actuation:Toggle/Air Spring
Function:Normally closed
Mounting:Direct Ported;Inline

Technical Details

AttributeValue
Media:Compressed air, filtered and lubricated or non-lubricated
Outlet port:10-32 (F)
Operation:2/2
Actuation:Toggle/Air Spring
Function:Normally closed
Mounting:Direct Ported;Inline
Seals:Buna N (Low Nitrile)
Flow coefficient:0.24 Cv
Operating pressure:0 ... 125 psi
Relief Flow Rate (at Max. Pressure):17.3 scfm
Toggle style:Nylon

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov