NV3 Series 3-Way Mini Manual Valve Detented Toggle, 1/8 NPT Female Thread

Item: NVH3-30-4
  • Fully ported
  • 3-Way normally closed
  • Poppet design contributes to long product life
  • Seven input options
  • Closed crossover
  • Swivel Input Port
Operation:3/2
Function:Normally closed
Actuation:Toggle/Toggle
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Compressed air, filtered and lubricated or non-lubricated
Inlet port:1/8" NPTF
Outlet port:10-32 (F)
Operation:3/2
Actuation:Toggle/Toggle
Function:Normally closed
Mounting:Direct Ported;Inline
Seals:Buna N (Low Nitrile)
Flow coefficient:0.24 Cv
Operating pressure:0 ... 125 psi
Relief Flow Rate (at Max. Pressure):15.4 scfm
Toggle style:Nylon

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov