NV45 Series 4-Way Mini Manual Valve Detented Toggle, 10-32 Female Thread

Item: NVHP45-100-DT
  • Heavy duty toggle switches available for rugged applications
  • Panel or surface mount
  • Black anodized or electroless nickel plated for corrosion resistance
  • Available in 3-port 2-position & 5-port 2-position configurations
  • Variety of porting options for plumbing convenience
Operation:5/2
Actuation:Toggle/Toggle
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Compressed air, filtered and lubricated or non-lubricated
Inlet port:10-32 (F)
Outlet port:10-32 (F)
Operation:5/2
Actuation:Toggle/Toggle
Mounting:Direct Ported;Inline
Seals:Buna N (Low Nitrile)
Flow coefficient:0.23 Cv
Operating pressure:-12.7 ... 125 psi
Relief Flow Rate (at Max. Pressure):17.3 scfm
Toggle style:Nylon

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov