Modular Vacuum Pump 28"Hg NST4

Item: NVP20-90H-S05A00
  • High Productivity – non-clogging design reduces downtime
  • Strong hold – powerful vacuum up to 28"Hg [948mbar]
  • Mounts Easily – compact and lightweight
  • Fast Response – installs close to vacuum point
  • Efficient – minimal air consumption
  • Reliable operation – straight-through design with no moving parts
Port size:1/4" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:1.2 SCFM
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Compressed air, filtered and lubricated or non-lubricated
Port size:1/4" NPTF
Body:Anodized aluminum
Operating temperature:-30 ... 250 °F
Operating temperature:-34 ... 121 °C
Maximum vacuum level:28.0 "Hg
Air Supply Port Size:1/4" NPTF
Series:NVP

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov