NVP8X vacuum generator, 28 "Hg, 24V N.C., with blow off

Item: NVP8XBA-200H-S08A00
  • High Productivity – non-clogging design reduces downtime
  • Strong hold – powerful vacuum up to 28"Hg [948mbar]
  • Mounts Easily – compact and lightweight
  • Fast Response – installs close to vacuum point
  • Efficient – minimal air consumption
  • Reliable operation – straight-through design with no moving parts
  • Non-clogging design means cartridges never lose suction or require costly filters or vacuum cup screens
  • Max size offers uncompromised performance with maximum vacuum flow
  • Pneumatic blow-off for fast gental part relase
  • Valve controlled vacuum for fast response times
  • Up to 28" Hg vacuum for maximum holding force
Port size:3/8" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:9.0 SCFM

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Media:Compressed air, filtered and lubricated or non-lubricated
Port size:3/8" NPTF
Body:Anodized aluminum
Operating temperature:-100 ... 400 °F
Operating temperature:-73 ... 204 °C
Maximum vacuum level:28.0 "Hg
Series:NVP

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov