NVP90 vacuum generator, 28 "Hg, Multi-Port

Item: NVP90M0-300H-S11A38
  • Non-clogging design means cartridges never lose suction or require costly filters or vacuum cup screens
  • Max size offers uncompromised performance with maximum vacuum flow
  • Multi-port design for simplified plumbing of multiple pick points
  • Up to 28" Hg vacuum for maximum holding force
Port size:1/2" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:20.0 SCFM
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Compressed air, filtered and lubricated or non-lubricated
Port size:1/2" NPTF
Maximum vacuum level:28.0 "Hg

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov