NVP90 vacuum generator, 20 "Hg, Multi-Port

Item: NVP90M0-350M-S11A38
  • Non-clogging design means cartridges never lose suction or require costly filters or vacuum cup screens
  • Max size offers uncompromised performance with maximum vacuum flow
  • Multi-port design for simplified plumbing of multiple pick points
  • Up to 20" Hg vacuum for good holding force with minimal air consuption
Port size:1/2" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:28.0 SCFM

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Media:Compressed air, filtered and lubricated or non-lubricated
Port size:1/2" NPTF
Maximum vacuum level:20.0 "Hg

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov