Vacuum Pump 28"Hg with NST8A Silencer - No Elbow

Item: NVPM80-250H-S10A00
  • High Productivity – non-clogging design reduces downtime
  • Strong hold – powerful vacuum up to 28"Hg [948mbar]
  • Mounts Easily – compact and lightweight
  • Fast Response – installs close to vacuum point
  • Efficient – minimal air consumption
  • Reliable operation – straight-through design with no moving parts
Port size:3/8" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:9.0 SCFM
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Compressed air, filtered and lubricated or non-lubricated
Port size:3/8" ISO G
Body:Anodized aluminum
Operating temperature:-100 ... 400 °F
Operating temperature:-73 ... 204 °C
Maximum vacuum level:28.0 "Hg
Air Supply Port Size:G1/4
Series:NVP

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov