Spring leveler 2.00 inch travel

Item: NVSL2-200
  • Smooth operation – reduces shockto an object that is being lifted
  • Lightweight – reduces stress to robotic end effectors
  • High flow – maximize performance and holding force for porous objects
  • Flexible mounting options for robotic end effectors / EOAT
  • Reduces machine indexing when picking up material from a stack
Port size:1/8" NPT
 
Dispatch Date:  
Lead Time:  

Technical Details

Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
Port size:1/8" NPT
Length:5.83"
Travel Length:2.00"
Series:NVSL

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov