NWP Series Vacuum Cup - Flat, 2.36 OD, 3/8" ISO G Female, Blue Silicone

Item: NWP060BS35G38F
    Port size:3/8" ISO G
    Materials:Silicone

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Media:Compressed air, filtered and lubricated or non-lubricated
    Port size:3/8" ISO G
    Port type:Female thread
    Operating temperature:-40 ... 392 °F
    Diameter:2.36"
    Surface area:4.374"
    Materials:Silicone
    Cup Shape:Round
    Cup Style:Flat
    Material Type:Blue Silicone
    Oil Resistance:Fair
    Wear Resistance:Fair
    Number of convolutions:0.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov