P-Series NFPA Cylinder 2.00" bore, 10.000" stroke, 3/8 NPT

Item: P1677A1-2.00X10.000-PS
  • Adaptive Cushioning System "ACS"
  • Magnetic Piston
  • Modular Mountings
  • Smooth Performance
Stroke length:10"
Port size:3/8" NPT
Cylinder diameter:2"
Cushioning:Adaptive Cushioning System (ACS)
Body style:Profile

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Media:Compressed air
Port size:3/8" NPT
Cylinder diameter:2"
Stroke length:10"
Cushioning:Adaptive Cushioning System (ACS)
Non magnetic or magnetic:Magnetic
Body style:Profile
Operating temperature:25 ... 175 °F
Operating temperature:-4 ... 80 °C
Maximum Operating Pressure:250.0 psig

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov