Nylon tubing - red, 1/4" tube O/D

Item: PB0154100
  • Recommended for use with Pneufit Push-In Fittings
  • Manufactured from Nylon 11
  • UL -94HB flame retardant rating
  • Heat and light stabilized
  • Shipped in 100 ft. coils (30m) packed in polyethylene bags
Media:Compressed air, nitrogen and inert gases
Color:Red
O/D Tube:1/4
I/D Tube:0.180 "
Minimum bend radius:22.00 "
Operating temperature:-60 ... 200 °F

Technical Details

AttributeValue
Media:Compressed air, nitrogen and inert gases
Color:Red
O/D Tube:1/4
I/D Tube:0.180 "
Minimum bend radius:22.00 "
Operating temperature:-60 ... 200 °F
Operating temperature:-5 ... 93 °C
Maximum operating pressure:17 bar
Maximum operating pressure:250 psi
Materials:Nylon 11
Length:100 ft

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov