Nylon tubing - black, 1/8" tube O/D

Item: PB0751100
  • Recommended for use with Pneufit Push-In Fittings
  • Manufactured from Nylon 11
  • UL -94HB flame retardant rating
  • Heat and light stabilized
  • Shipped in 100 ft. coils (30m) packed in polyethylene bags
Materials:Nylon 11
Color:Black
O/D Tube:1/8
I/D Tube:0.093 "
Length:100 ft

Technical Details

AttributeValue
Media:Compressed air, nitrogen and inert gases
Color:Black
O/D Tube:1/8
I/D Tube:0.093 "
Minimum bend radius:10.00 "
Operating temperature:-60 ... 200 °F
Operating temperature:-5 ... 93 °C
Maximum operating pressure:16 bar
Maximum operating pressure:225 psi
Materials:Nylon 11
Length:100 ft

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov