ISOLine™ profile cylinder, 125mm diameter, 100mm stroke, ISO 15552

Item: PDA/802125/M/100
  • Conforms to ISO 15552
  • High performance, stability and reliability
  • Polyurethane seals ensure efficient low friction operation and long life
  • Switches can be mounted flush with the profile barrel
Operation:Double acting
Stroke length:100 mm
Port size:1/2" ISO G
Cylinder diameter:125 mm
Cushioning:Adaptive Cushioning System (ACS)
Body style:Profile

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Media:Compressed air
Port size:1/2" ISO G
Operation:Double acting
Cylinder diameter:125 mm
Stroke length:100 mm
Standard:ISO 15552
Cushioning:Adaptive Cushioning System (ACS)
Non magnetic or magnetic:Magnetic
Piston rod material:Hard chrome plated steel
Body style:Profile
Operating temperature:-4 ... 176 °F
Operating temperature:-20 ... 80 °C
Operating pressure:14 ... 174 psi
Theoretical force:7363 N
Cushion length:39 mm
Initial cushion volume:427.0 cm3
Series:ISOLine

Accessories

Fittings

Mountings

Service kits

Service kits for DA/8000, 125mm bore

Item:QA/8125/00
Cylinder diameter:125 mm

Switches

M/50 Series, magnetically operated switch, reed, 5m cable

Item:M/50/LSU/5V
Protection Class:IP66
Operation:Reed Normally Open
LED:Yes

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov