07 Series (PTH) miniature filter with regulator and lubricator with manual drain, micro-fog lubricator, 1/8" PTF ports

Item: PTH-100-M1AA
  • Compact Design
  • Push to lock adjusting knob with tamper
  • Micro fog lubricator
  • Nearly constant oil density output with varying air flow
Port size:1/8" PTF
Drain type:Manual
Filter element:5.00 µm
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Technical Details

Media:Compressed air
Port size:1/8" PTF
Drain type:Manual
Fog type:Micro fog
Relieving/Non-relieving:Relieving
Gauge port:1/8" PTF
Flow:10 SCFM
Flow:5 dm3/s
Bowl:Polycarbonate
Adjusting knob:Acetal
Elastomers:Nitrile rubber
Filter element:Sintered polypropylene
Body:Zinc
Bonnet:Acetal
Operating temperature:0 ... 125 °F
Operating temperature:-20 ... 50 °C

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov