Pressure Transmitter, 1/4" NPT Port, 0 - 100 PSI rated pressure, Current 4 to 20ma output, M12 connector

Item: PTNN4G100PC20M12
  • Robust design (stainless steel housing and wetted components)
  • Completely isolated element protected from harmful chemicals, dust, and other contaminants that could cause failure
  • Compact design and easy to install
  • CE and ROHS approved
Protection Class:IP67
Port size:1/4" NPT
Output:4..20 mA
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Port size:1/4" NPT
Protection Class:IP67
Output:4..20 mA
Housing:Stainless steel
Pressure range:0 ... 100 psi

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov