Polyurethane Tube, natural, 1/8" tube O/D

Item: PW0051100
  • Recommended for use with Pneufit Push-In Fittings
  • Manufactured from Polyurethane
  • Shipped 100' coils packed in Polyethylene bags
Color:Natural
O/D Tube:1/8
Length:100 ft

Technical Details

AttributeValue
Media:Compressed air
Color:Natural
O/D Tube:1/8
Operating temperature:-40 ... 165 °F
Operating temperature:-40 ... 73 °C
Maximum operating pressure:16 bar
Maximum operating pressure:233 psi
Length:100 ft

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov