R05 Series, Stainless steel regulator, 1/4" NPT ports, relieving, 5 to 125 PSI outlet pressure range

Item: R05-200-RNLA
  • Metallic parts meet NACE recommendations
  • Miniature high corrosion resistant design
  • Adjusting knob has snap action lock
  • Particularly suitable for marine, petro-chemical, food processing, medical, dental and similar applications
  • Panel mounting facility
Port size:1/4" NPT
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Mountings

Service kits

Technical Details

Media:Compressed air
Port size:1/4" NPT
Relieving/Non-relieving:Relieving
Gauge port:1/8" NPTF
Flow:3 dm3/s
Adjusting knob:Acetal resin
Elastomers:Synthetic rubber
Body:Stainless steel
Bonnet:Acetal resin
Port connections:1/4" NPTF
Operating temperature:-30 ... 150 °F
Operating temperature:-34 ... 66 °C

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov