R17 Series, general purpose regulator, 3/4" PTF ports, knob adjustment, relieving, with gauge, 5 to 125 PSI outlet pressure range

Item: R17-600-RGLA
  • High flow regulator
  • Accurate and quick response to changes in flow demand and line pressure variations
  • Balanced valve minimizes effect of changes in inlet pressure on outlet pressure
  • Can be serviced without removal from the air line
Pressure adjustment:5 ... 125 psi
Port size:3/4" PTF
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Technical Details

Media:Compressed air
Port size:3/4" PTF
Relieving/Non-relieving:Relieving
Gauge port:1/4" PTF
Flow:440 SCFM
Flow:208 dm3/s
Pressure adjustment:5 ... 125 psi
Elastomers:Nitrile rubber
Body:Aluminum
Bonnet:Aluminum
Operating temperature:-30 ... 175 °F
Operating temperature:-34 ... 80 °C

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov