Non-return Valves

Item: R-T55
  • Permit free flow of air in one direction only
  • Simple, reliable design
  • Silicone free
  • Low cracking pressure
Materials:POM

Technical Details

AttributeValue
Media:Compressed air
Springs:Stainless steel
Body:Aluminum
Port type:Female thread
Operating temperature:0 ... 175 °F
Operating temperature:-20 ... 80 °C
Operating pressure:1.5 ... 145 psi
Materials:POM

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov