ISO #2, 5/2 valve, sol/spring (115Vac) with integral flow control

Item: SXE9574-A80-00-18JB
  • Specially coated glandless spool and sleeve for extremely long life
  • Standard lower solenoids and manual override
  • Meet 5599/1 ISO Standard
ISO size:ISO #2
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/2
Actuation:Sol/Air spring
Manual override:Combination Locking/Non-Locking
Voltage:115V 50/60 Hz
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Technical Details

Media:Compressed air
Operation:5/2
Actuation:Sol/Air spring
Voltage:115V 50/60 Hz
ISO size:ISO #2
Pilot:Internal
Manual override:Combination Locking/Non-Locking
Protection Class:IP65
Standard:ISO 5599-1;VDMA 24 345
Mounting:Sub-base
Connector type:22mm Industrial standard
Nuts and screws:Zinc plated steel
Seals:Nitrile rubber;Heat resistant seals
Springs:Stainless steel
Body:Diecast aluminum
Spool & sleeve:Matched aluminum;PTFE coated
Operating temperature:5 ... 122 °F
Operating temperature:-15 ... 50 °C
Flow coefficient:2.40 Cv
Operating pressure:14.5 ... 145 psi
Maximum operating pressure:10 bar
Series:ISO Star
usstock:19

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov