ISO #1, 5/3 (APB) valve, sol/sol (24Vdc) with integral flow control

Item: SXE9673-A60-00-13JB
  • Specially coated glandless spool and sleeve for extremely long life
  • Standard lower solenoids and manual override
  • Meet 5599/1 ISO Standard
ISO size:ISO #1
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/3
Function:APB (All Ports Blocked)
Actuation:Sol/Sol
Manual override:Push only
Voltage:24Vdc
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Technical Details

Media:Compressed air
Operation:5/3
Actuation:Sol/Sol
Function:APB (All Ports Blocked)
Voltage:24Vdc
ISO size:ISO #1
Pilot:Internal
Manual override:Push only
Protection Class:IP65
Standard:ISO 5599-1;VDMA 24 345
Mounting:Sub-base
Connector type:22mm Industrial standard
Nuts and screws:Zinc plated steel
Seals:Nitrile rubber;Heat resistant seals
Springs:Stainless steel
Body:Diecast aluminum
Spool & sleeve:Matched aluminum;PTFE coated
Operating temperature:5 ... 176 °F
Operating temperature:-15 ... 80 °C
Flow coefficient:1.20 Cv
Operating pressure:29 ... 145 psi
Series:ISO Star
usstock:13

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov