Size 1 ISO Star Series, 5/2 valve, air pilot/spring return, with integral flow control

Item: SXP957317000B
  • Specially coated glandless spool and sleeve for extremely long life
  • Standard lower solenoids and manual override
  • Meet 5599/1 ISO Standard
ISO size:ISO #1
Protection Class:IP65
Operation:5/2
Actuation:Air/Spring

Technical Details

AttributeValue
Media:Compressed air
Operation:5/2
Actuation:Air/Spring
ISO size:ISO #1
Protection Class:IP65
Standard:ISO 5599-1;VDMA 24 345
Mounting:Sub-base
Nuts and screws:Zinc plated steel
Seals:Nitrile rubber;Heat resistant seals
Springs:Stainless steel
Body:Diecast aluminum
Spool & sleeve:Anodized aluminum with special coating
Operating temperature:5 ... 176 °F
Operating temperature:-15 ... 80 °C
Flow coefficient:1.20 Cv
Operating pressure:12.76 ... 232 psi
Series:ISO Star

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov