KIP Series 6 valve, 1/4" NPT ports, 3 way MP, 24Vdc, stainless steel body, 1/4" orifice

Item: U651068-0241-D
  • Fluorocarbon seals for better fluid compatibility
  • Wide pressure range
Connector type:1/4" NPT
Operation:3/2
Function:Multi-purpose
Port size:1/4" NPT
Voltage:24Vdc
 
Dispatch Date:  
Lead Time:  

Technical Details

Port size:1/4" NPT
Operation:3/2
Function:Multi-purpose
Voltage:24Vdc
Seal material:Fluorocarbon
Connector type:1/4" NPT
Body:Stainless steel
Orifice body:3/8''
Maximum operating pressure differential:15 psi
Coil:Free Standing Molded with Leads
Housing:Grommet
Certification:UL and CSA listed
Operating temperature:-4 ... 104 °F
Flow coefficient:0.65 Cv
Series:KIP

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov