V40 Series, 5/2 valve, sol/spring (110/120Vac) with connector

Item: V405516D-C318B
  • High performance, compact design
  • Flexible sub-base system
  • Multipressure system capability
  • Easy conversion from internal to external pilot supply
Protection Class:IP65
Operation:5/2
Actuation:Sol/Spring
Voltage:110/120Vac 50/60Hz
Spool technology:Glandless spool and sleeve
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Electrical Plugs

Cable Grip

Item:V10027-D00
Connector type:15mm Industrial standard
Protection Class:IP65
Electrical connection:DIN EN 175301-803

Technical Details

Media:Compressed air
Operation:5/2
Actuation:Sol/Spring
Voltage:110/120Vac 50/60Hz
Pilot:Internal
Protection Class:IP65
Standard:ISO 15407-1;VDMA 24 563
Spool technology:Glandless spool and sleeve
Mounting:Sub-base
Nuts and screws:Zinc plated steel
Seals:HNBR
Seals & o-rings:NBR
Springs:Stainless steel
Body:Aluminum alloy;Diecast aluminum
Spool & sleeve:Anodized aluminum
Operating temperature:5 ... 122 °F
Flow coefficient:0.58 Cv
Operating pressure:29 ... 145 psi

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov