V41 Series, 5/2 valve, air/air, with soft seal spool

Item: V415533A-X0020
  • High performance, compact design
  • Flexible sub-base system
  • Multipressure system capability
  • Easy conversion from internal to external pilot supply
Protection Class:IP65;NEMA 4
Operation:5/2
Actuation:Air/Air
Spool technology:Softseal spool

Technical Details

AttributeValue
Media:Compressed air
Operation:5/2
Actuation:Air/Air
Pilot:Pilot
Protection Class:IP65;NEMA 4
Standard:ISO 15407-1;VDMA 24 563
Spool technology:Softseal spool
Mounting:Sub-base
Nuts and screws:Zinc plated steel
Seals:HNBR
Seals & o-rings:NBR
Springs:Stainless steel
Body:Aluminum alloy;Diecast aluminum
Spool & sleeve:Anodized aluminum with special coating
Operating temperature:5 ... 122 °F
Operating temperature:-15 ... 50 °C
Flow coefficient:0.66 Cv
Operating pressure:12.76 ... 145 psi

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov