V44 Series, 5/2 valve, sol/sol (24Vdc) with connector

Item: V44A511D-C313B
  • High performance, compact design
  • Flexible sub-base system
  • Multipressure capability
  • Easy conversion from internal to external pilot supply
  • Valve exchange under pressure
Protection Class:IP65
Operation:5/2
Actuation:Sol/Sol
Manual override:Push only
Voltage:24Vdc
Spool technology:Glandless spool and sleeve
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Electrical Plugs

Cable Grip

Item:V10027-D00
Connector type:15mm Industrial standard
Protection Class:IP65
Electrical connection:DIN EN 175301-803

Technical Details

Media:Compressed air
Operation:5/2
Actuation:Sol/Sol
Voltage:24Vdc
Pilot:Internal
Manual override:Push only
Protection Class:IP65
Standard:ISO 15407-1;VDMA 24 563
Spool technology:Glandless spool and sleeve
Mounting:Sub-base
Nuts and screws:Zinc plated steel
Seals:HNBR
Seals & o-rings:NBR
Springs:Stainless steel
Body:Diecast aluminum
Spool & sleeve:Anodized aluminum with special coating;Aluminum alloy
Operating temperature:5 ... 122 °F
Flow coefficient:0.92 Cv
Operating pressure:29 ... 145 psi
usstock:0

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov