Mini ISO Valve - Pilot

Item: V44A537A-X0090
  • High performance, compact design
  • Flexible sub-base system
  • Multipressure capability
  • Easy conversion from internal to external pilot supply
  • Valve exchange under pressure
Protection Class:IP65
Operation:5/2
Actuation:Pilot/Spring
Spool technology:Glandless spool and sleeve
 
Dispatch Date:  
Lead Time:  

Technical Details

Media:Compressed air
Operation:5/2
Actuation:Pilot/Spring
Protection Class:IP65
Standard:ISO 15407-1;VDMA 24 563
Spool technology:Glandless spool and sleeve
Mounting:Sub-base
Nuts and screws:Zinc plated steel
Seals:HNBR
Seals & o-rings:NBR
Springs:Stainless steel
Body:Diecast aluminum
Spool & sleeve:Anodized aluminum with special coating;Aluminum alloy
Operating temperature:-15 ... 80 °F
Operating pressure:26 ... 232 psi
usstock:5

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov