V45 Series, 5/2 valve, sol/sol (115Vac) with connector

Item: V45A511D-C318B
  • High performance, compact design
  • Flexible sub-base system
  • Multipressure capability
  • Easy conversion from internal to external pilot supply
  • Valve exchange under pressure
Protection Class:IP65;NEMA 4
Operation:5/2
Actuation:Sol/Sol
Voltage:115V 50/60 Hz
Spool technology:Softseal spool

Technical Details

AttributeValue
Media:Compressed air
Operation:5/2
Actuation:Sol/Sol
Voltage:115V 50/60 Hz
Pilot:Internal
Protection Class:IP65;NEMA 4
Standard:ISO 15407-1;VDMA 24 563
Spool technology:Softseal spool
Mounting:Sub-base
Nuts and screws:Zinc plated steel
Seals:HNBR
Seals & o-rings:NBR
Springs:Stainless steel
Body:Diecast aluminum
Spool & sleeve:Anodized aluminum
Operating temperature:5 ... 122 °F
Operating temperature:-15 ... 50 °C
Flow coefficient:1.20 Cv
Operating pressure:29 ... 145 psi

Accessories

Electrical Plugs

Cable Grip

Item:V10027-D00
Connector type:15mm Industrial standard
Protection Class:IP65
Electrical connection:DIN EN 175301-803
 StockedQuantity

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov