Mini ISO Valve - Solenoid

Item: V45A517D-A1000
  • High performance, compact design
  • Flexible sub-base system
  • Multipressure capability
  • Easy conversion from internal to external pilot supply
  • Valve exchange under pressure
Protection Class:IP65;NEMA 4
Spool technology:Glandless spool and sleeve

Technical Details

AttributeValue
Media:Compressed air
Protection Class:IP65;NEMA 4
Standard:ISO 15407-1;VDMA 24 563
Spool technology:Glandless spool and sleeve
Mounting:Sub-base
Nuts and screws:Zinc plated steel
Seals:HNBR
Seals & o-rings:NBR
Springs:Stainless steel
Body:Diecast aluminum
Spool & sleeve:Anodized aluminum
Operating temperature:-15 ... 50 °C

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov