V45 Series, 5/3 (APB) valve, sol/sol (24Vdc) without connector

Item: V45A611D-C313A
  • High performance, compact design
  • Flexible sub-base system
  • Multipressure capability
  • Easy conversion from internal to external pilot supply
  • Valve exchange under pressure
Connector type:DIN 43 650 Form C
Protection Class:IP65;NEMA 4
Operation:5/3
Function:APB (All Ports Blocked)
Actuation:Sol/Sol
Manual override:Push only
Voltage:24Vdc
Spool technology:Softseal spool

Technical Details

AttributeValue
Media:Compressed air
Operation:5/3
Actuation:Sol/Sol
Function:APB (All Ports Blocked)
Voltage:24Vdc
Pilot:Internal
Manual override:Push only
Protection Class:IP65;NEMA 4
Standard:ISO 15407-1;VDMA 24 563
Spool technology:Softseal spool
Mounting:Sub-base
Connector type:DIN 43 650 Form C
Nuts and screws:Zinc plated steel
Seals:HNBR
Seals & o-rings:NBR
Springs:Stainless steel
Body:Diecast aluminum
Spool & sleeve:Anodized aluminum
Operating temperature:5 ... 122 °F
Operating temperature:-15 ... 50 °C
Flow coefficient:1.10 Cv
Operating pressure:29 ... 145 psi

Accessories

Electrical Plugs

Cable Grip

Item:V10027-D00
Connector type:15mm Industrial standard
Protection Class:IP65
Electrical connection:DIN EN 175301-803
 StockedQuantity

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov