V50 Series, 3/2 NC valve, sol/sol, 110/120Vac, 1/8" NPT ports

Item: V50P411A-A218AB
  • High flow in-line valves
  • Compact and robust design
  • Flexible in-line and manifold mounting options
Connector type:DIN 43 650 Form C
Operation:3/2
Actuation:Sol/Sol
Manual override:Locking
Port size:1/8" NPT
Voltage:110/120Vac 50/60Hz
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Electrical Plugs

Cable grip connector, 22mm coil, 120 Vac/Vdc, with indicator light

Item:54934-02
Connector type:Cable grip with indicator and surge suppression
Voltage:110 … 120Vac/dc

Technical Details

Media:Compressed air
Port size:1/8" NPT
Operation:3/2
Actuation:Sol/Sol
Voltage:110/120Vac 50/60Hz
Manual override:Locking
Mounting:In-line or fixed length manifold
Connector type:DIN 43 650 Form C
Nuts and screws:Nickel plated steel
Springs:Stainless steel
Body:Aluminum alloy;Diecast aluminum
Flow coefficient:0.48 Cv
Operating pressure:29 ... 116 psi
Maximum operating pressure:8 bar

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov