V51 Series, 5/2 valve, air/spring, 1/4" NPT ports

Item: V51R5D7A-XP0900
  • High flow in-line valves
  • Compact and robust design
  • Flexible in-line and manifold mounting options
Operation:5/2
Actuation:Air/Spring
Manual override:Push & turn
Port size:1/4" NPT
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Technical Details

Media:Compressed air
Port size:1/4" NPT
Operation:5/2
Actuation:Air/Spring
Pilot:External
Manual override:Push & turn
Air pilot ports:1/8" PTF
Mounting:In-line or fixed length manifold
Nuts and screws:Nickel plated steel
Springs:Stainless steel
Body:Aluminum alloy;Diecast aluminum
Pilot function:Air pilot operated
Flow coefficient:1.02 Cv
Operating pressure:0 ... 116 psi
Maximum operating pressure:8 bar

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov