V52 Series, 5/3 APB valve, sol/sol, 110/120Vac, 3/8" NPT ports

Item: V52S611A-A218JB
  • High flow in-line valves
  • Compact and robust design
  • Flexible in-line and manifold mounting options
Connector type:22mm Industrial standard
Operation:5/3
Function:APB (All Ports Blocked)
Actuation:Sol/Sol
Manual override:Locking
Port size:3/8" NPT
Voltage:110/120Vac 50/60Hz

Technical Details

AttributeValue
Media:Compressed air
Port size:3/8" NPT
Operation:5/3
Actuation:Sol/Sol
Function:APB (All Ports Blocked)
Voltage:110/120Vac 50/60Hz
Manual override:Locking
Mounting:In-line or fixed length manifold
Connector type:22mm Industrial standard
Nuts and screws:Nickel plated steel
Springs:Stainless steel
Body:Aluminum alloy;Diecast aluminum
Flow coefficient:1.19 Cv
Operating pressure:44 ... 116 psi
Maximum operating pressure:8 bar

Accessories

Electrical Plugs

Cable grip connector, 22mm coil, 120 Vac/Vdc, with indicator light

Item:54934-02
Connector type:Cable grip with indicator and surge suppression
Voltage:110 … 120Vac/dc

Mountings

V5x Series blanking plate for 3/8" NPT ports

Item:V520551
Operation:5/2
Port size:3/8" NPT

Silencers

Porous plastic muffler, 3/8" NPT thread

Item:C/S3
Materials:Polyethelene
Thread:3/8" NPT

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov